IESNA:LM-63-2002
[TEST]P1434233
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-760-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (208) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]61980.5
TILT=NONE
208 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
9439.1 9828.9 10107.3 10093.4 9870.7 9564.4 8826.5 8200.0 8255.7 8687.3 9480.8 10455.4 11666.6 13100.5 15244.5 17360.7 19059.1 20910.7 
22999.0 24725.4 24822.8 24210.2 22567.5 19643.9 14687.6 10817.3 10190.9 7935.5 5401.7 4176.6 3271.7 2338.9 1851.6 1461.8 1044.1 640.4 
306.3 0.0 
9439.1 9842.8 10121.2 10107.3 9884.6 9578.3 8826.5 8213.9 8255.7 8687.3 9466.9 10427.5 11583.1 13198.0 15536.9 17291.0 19268.0 20938.6 
22985.1 24795.0 24934.2 24321.6 22748.4 19866.6 14868.6 10998.3 10371.8 8255.7 5638.4 4288.0 3313.4 2394.6 1879.5 1517.5 1141.6 723.9 
334.1 0.0 
9439.1 9801.0 10093.4 10135.2 9954.2 9745.4 9077.1 8422.8 8325.3 8743.0 9411.2 10344.0 11499.5 12919.6 15453.3 17360.7 19268.0 20882.9 
22748.4 24808.9 25463.2 25003.8 23764.7 21272.7 17068.3 12474.1 11708.3 9647.9 7406.5 5318.2 4009.5 3021.1 2255.4 1768.1 1364.3 807.5 
389.8 0.0 
9439.1 9787.1 10093.4 10246.5 10121.2 10009.9 9578.3 8868.3 8520.2 8729.1 9327.7 10204.8 11318.5 12669.0 14186.5 16302.6 18404.8 20131.1 
22122.0 24140.6 25658.1 25811.3 24892.4 23068.6 19490.7 14214.3 13337.2 10887.0 8840.4 7002.7 5471.3 4079.1 3007.1 2157.9 1642.8 
1016.3 431.6 0.0 
9439.1 9815.0 10121.2 10385.8 10469.3 10469.3 10316.2 9828.9 9299.9 9202.4 9606.1 10399.7 11527.4 12891.7 14395.3 15968.5 17973.2 19964.1 
21871.4 23723.0 25574.6 26785.8 26632.7 25449.3 23068.6 18126.4 16956.9 12710.7 9606.1 7768.4 6250.9 4984.1 4037.4 3118.5 2311.0 
1642.8 598.6 0.0 
9439.1 9759.3 10079.5 10441.5 10719.9 10900.9 11026.2 10956.6 10678.1 10497.1 10692.0 11276.8 12237.4 13546.0 15119.2 16845.5 18557.9 20117.2 
21732.1 23124.3 24614.0 26326.4 27287.0 27064.2 25672.0 23110.4 22247.3 17708.7 11276.8 7169.8 5513.1 4343.6 3313.4 2589.5 1851.6 
1197.3 543.0 0.0 
9439.1 9745.4 10065.6 10483.2 10984.4 11443.8 11833.6 12251.3 12488.0 12641.1 12989.2 13587.8 14478.8 15801.4 17346.7 19003.4 20507.0 21829.6 
22651.0 23361.0 24015.3 25045.6 26869.3 29514.5 31087.7 31394.0 31296.5 30043.5 24641.8 16065.9 8951.8 5721.9 4357.6 3243.8 
2130.1 1127.7 445.5 0.0 
9439.1 9689.7 10009.9 10441.5 10984.4 11666.6 12432.3 13281.5 14186.5 15091.4 15787.5 16525.3 17569.5 18808.5 20409.6 21941.0 23347.1 
24238.1 25101.3 25532.8 25992.3 26785.8 28219.8 30516.9 34456.8 37867.7 37979.0 36002.1 30809.2 24808.9 18042.8 10511.1 5735.8 
3786.8 2673.0 1726.3 654.3 0.0 
9439.1 9661.8 9982.0 10427.5 11012.3 11652.7 12446.2 13323.3 14325.7 15342.0 16274.7 17054.4 18070.7 19351.5 20896.8 22414.3 23806.5 
24614.0 25477.1 25964.4 26423.8 27231.3 28637.4 30864.9 34651.7 37895.5 37881.6 36141.3 31032.0 24808.9 17374.6 10107.3 5680.1 
3675.4 2673.0 1768.1 668.3 0.0 
9439.1 9606.1 9926.3 10344.0 10942.6 11610.9 12488.0 13560.0 14882.5 16497.5 18279.5 20228.6 22442.2 24753.2 26855.4 28567.8 29514.5 
30001.8 30224.5 29973.9 30029.6 30572.6 31004.2 31310.4 29653.7 26660.5 26047.9 24238.1 22358.6 17458.1 10357.9 5958.6 4190.5 
2881.8 2171.8 1628.9 723.9 0.0 
9439.1 9536.5 9787.1 10204.8 10692.0 11318.5 12139.9 13058.8 14256.1 15690.0 17346.7 19100.9 21217.0 23416.7 25672.0 27662.9 29096.8 
30071.4 30600.4 30711.8 31115.5 32034.4 33106.4 33120.3 31240.8 28651.3 28080.5 25212.6 20117.2 14256.1 9508.7 6348.4 4079.1 
2617.3 1726.3 1113.8 459.4 0.0 
9439.1 9522.6 9703.6 10093.4 10538.9 11123.6 11805.8 12627.2 13643.5 14840.8 16372.2 17931.5 19727.4 21467.6 23347.1 24962.0 26089.7 
26632.7 26925.0 26869.3 27022.5 27704.7 28609.6 28776.6 27621.1 25658.1 25268.3 22943.4 18711.1 14144.7 10023.8 6710.4 4218.3 
2575.6 1531.4 1030.2 375.9 0.0 
9439.1 9494.8 9634.0 9926.3 10288.3 10719.9 11262.8 11903.3 12627.2 13490.4 14492.7 15648.3 16817.7 17931.5 19087.0 20075.4 20646.2 
20618.4 20437.4 19991.9 19643.9 19936.2 20562.7 20994.3 20674.1 19838.8 19616.0 18279.5 15258.4 11485.6 7824.1 5039.7 3591.9 
2561.6 1851.6 1253.0 501.2 0.0 
9439.1 9355.5 9327.7 9369.5 9425.2 9397.3 9313.8 9216.3 9049.3 8910.0 8854.4 8882.2 8993.6 9188.5 9536.5 9815.0 9982.0 9884.6 9508.7 
8993.6 8408.8 7907.7 7434.3 6974.9 6376.2 5777.6 5638.4 5151.1 4622.1 4162.7 3758.9 3355.2 2951.5 2478.1 2102.2 1670.6 765.7 0.0 
9439.1 9216.3 8965.7 8603.8 8172.2 7698.8 7309.0 7058.4 6947.0 6947.0 7058.4 7197.6 7378.6 7643.1 7838.0 8060.8 8144.3 8116.5 7879.8 
7295.1 6626.8 6000.4 5443.5 4900.5 4413.3 3995.6 3953.8 3731.1 3466.6 3216.0 2965.4 2700.9 2394.6 2032.6 1684.6 1294.7 529.0 0.0 
9439.1 9063.2 8492.4 7726.7 7058.4 6738.2 6696.5 6821.7 6919.2 6961.0 6974.9 6961.0 6988.8 6961.0 6933.1 6905.3 6807.8 6626.8 6334.5 
5944.7 5415.6 4914.4 4427.2 4023.4 3703.2 3452.6 3397.0 3216.0 3021.1 2812.2 2561.6 2283.2 1976.9 1587.1 1155.5 737.9 320.2 0.0 
9439.1 8924.0 8046.9 7030.6 6585.1 6654.7 6919.2 7086.3 7155.9 7155.9 7086.3 6988.8 6849.6 6696.5 6557.2 6390.2 6167.4 5889.0 5596.6 
5276.4 4900.5 4538.6 4218.3 3967.8 3731.1 3508.3 3466.6 3216.0 3062.8 2951.5 2909.7 2686.9 2394.6 1907.3 1364.3 835.3 501.2 0.0 
9439.1 8784.7 7615.3 6626.8 6529.4 6863.5 7183.7 7364.7 7406.5 7336.9 7183.7 6988.8 6807.8 6612.9 6320.6 6014.3 5721.9 5471.3 5151.1 
4830.9 4538.6 4288.0 4093.0 3926.0 3619.7 3397.0 3369.1 3229.9 3132.4 3424.8 3550.1 3355.2 3048.9 2561.6 1851.6 1280.8 960.6 0.0 
9439.1 8673.4 7309.0 6445.9 6640.8 7072.3 7420.4 7601.4 7629.2 7503.9 7281.2 7002.7 6724.3 6404.1 6083.9 5749.8 5387.8 5025.8 4677.8 
4343.6 4093.0 3912.1 3745.0 3452.6 3271.7 3048.9 3021.1 2881.8 2937.5 3341.3 3188.1 2909.7 2589.5 2185.7 1642.8 1378.3 1002.4 0.0 
9439.1 8548.1 7114.1 6390.2 6696.5 7197.6 7573.5 7768.4 7768.4 7629.2 7350.8 7016.7 6654.7 6209.2 5875.1 5527.0 5067.6 4594.2 4246.2 
3995.6 3884.2 3647.5 3438.7 3202.0 2979.3 2756.5 2728.7 2631.2 2840.1 2979.3 2686.9 2338.9 2018.7 1614.9 1350.4 1239.1 751.8 0.0 
9439.1 8575.9 7058.4 6404.1 6752.1 7281.2 7657.1 7824.1 7824.1 7671.0 7378.6 7030.6 6599.0 6042.1 5638.4 5290.3 4747.4 4301.9 3981.7 
3842.5 3689.3 3522.2 3313.4 3104.6 2881.8 2659.1 2631.2 2589.5 2812.2 2728.7 2394.6 2269.3 2046.5 1614.9 1308.7 1085.9 584.7 0.0 
9439.1 8589.8 6947.0 6376.2 6766.1 7267.3 7615.3 7782.4 7768.4 7601.4 7350.8 7016.7 6543.3 6042.1 5638.4 5262.5 4733.5 4274.0 3926.0 
3842.5 3619.7 3480.5 3243.8 3048.9 2826.2 2631.2 2589.5 2561.6 2784.4 2673.0 2338.9 2185.7 1921.2 1434.0 1225.1 1016.3 529.0 0.0 
